Axial spherical roller bearings E Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29336 E
29352 E
29422 E
29434 E
29440 E
29444 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,987.16 €

1 4 Days 18030073731657660898819105.0

5,462.75 €

1 4 Days 26042095731657661344946100.0

1,213.49 €

1 4 Days 11023073731657660908413300.0

3,278.15 €

1 Quote 170340103731657660913839540.0

5,303.27 €

1 4 Days 200400122731657660964063900.0

5,833.60 €

1 4 Days 220420122731657660965769200.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Cage Sheet steel cage Operating direction Single direction bearing Temperature range -30 to +200 °C

Tech Support