Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU1005
Part Number
|
---|
NU1005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Arrangement | Bore | Cage | Clearance | Current insulation | Design | EAN | Outer ring | Product range | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.55 € | 1 | 17 Days | 25 | 47 | 12 | Grade 6 | Single Row | - | Cylindrical | Sheet steel cage | Normal radial clearance | No current insulation | Floating bearing. inner ring removable on both sides | 7316577012876 | Without groove/lubrication holes | - | None. open bearing | -30 to +150 °C | 86.0 |
Loading...
This page is Roller Bearings, part number NU1005.
You can find the detail information about specifications and dimensions on part number NU1005.
Configure
Basic Attributes
Arrangement
Product range
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Precision (JIS)
Number of Raceway Ring Rows
Bore
Cage
Clearance
Current insulation
Design
EAN
Outer ring
Seal
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25590/2/25523/2/Q |
30213 |
30315 |
30324 |
32226 |
32232 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Arrangement | Bore | Cage | Clearance | Current insulation | Design | EAN | Outer ring | Product range | Seal | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.03 € | 1 | 4 Days | 45.63 | 82.953 | 26.988 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316573301042 | - | Complete tapered roller bearing | - | -30 to +120 °C | 572.0 | ||
41.69 € | 1 | 12 Days | 65 | 120 | 20 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577326959 | - | Complete tapered roller bearing | - | -30 to +120 °C | 1105.0 | ||
131.28 € | 1 | 17 Days | - | - | - | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577327192 | - | Complete tapered roller bearing | - | -30 to +120 °C | 3490.0 | ||
1,211.28 € | 1 | 4 Days | 120 | 260 | 59.5 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577327253 | - | Complete tapered roller bearing | - | -30 to +120 °C | 13710.0 | ||
563.18 € | 1 | 17 Days | 130 | 230 | 67.75 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577449535 | - | Complete tapered roller bearing | - | -30 to +120 °C | 11300.0 | ||
1,795.28 € | 1 | 4 Days | 160 | 290 | 84.95 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577475992 | - | Complete tapered roller bearing | - | -30 to +120 °C | 23160.0 |