Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
25590/2/25523/2/Q |
30213 |
30315 |
30324 |
32226 |
32232 |
32234 |
32236 |
32248 |
32313 |
33122 |
53178/53377 |
639174 |
67391/67322 |
BT1B329270 |
C2222 |
LM12749/710 |
LM29748/710 |
LM806649 |
M12649/610 |
NU1005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Arrangement | Bore | Cage | Clearance | Current insulation | Design | EAN | Outer ring | Product range | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.03 € | 1 | 4 Days | 45.63 | 82.953 | 26.988 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316573301042 | - | Complete tapered roller bearing | - | -30 to +120 °C | 572.0 | ||
41.69 € | 1 | 12 Days | 65 | 120 | 20 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577326959 | - | Complete tapered roller bearing | - | -30 to +120 °C | 1105.0 | ||
131.28 € | 1 | 17 Days | - | - | - | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577327192 | - | Complete tapered roller bearing | - | -30 to +120 °C | 3490.0 | ||
1,211.28 € | 1 | 4 Days | 120 | 260 | 59.5 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577327253 | - | Complete tapered roller bearing | - | -30 to +120 °C | 13710.0 | ||
563.18 € | 1 | 17 Days | 130 | 230 | 67.75 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577449535 | - | Complete tapered roller bearing | - | -30 to +120 °C | 11300.0 | ||
1,795.28 € | 1 | 4 Days | 160 | 290 | 84.95 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577475992 | - | Complete tapered roller bearing | - | -30 to +120 °C | 23160.0 | ||
2,176.87 € | 1 | 4 Days | 170 | 310 | 91 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 28670.0 | ||
2,665.66 € | 1 | 4 Days | 180 | 320 | 91 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577467812 | - | Complete tapered roller bearing | - | -30 to +120 °C | 29500.0 | ||
6,571.40 € | 1 | 4 Days | 240 | 440 | 127 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 94000.0 | ||
114.18 € | 1 | 17 Days | 65 | 140 | 51 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577327864 | - | Complete tapered roller bearing | - | -30 to +120 °C | 3460.0 | ||
354.16 € | 1 | 4 Days | 110 | 180 | 58.43 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577006400 | - | Complete tapered roller bearing | - | -30 to +120 °C | 5508.0 | ||
79.62 € | 1 | 4 Days | 44.45 | 95.25 | 30.958 | - | - | - | - | - | - | - | - | - | - | - | - | - | 920.0 | ||
23.19 € | 1 | 17 Days | 26 | 52 | 15.73 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577298966 | - | Complete tapered roller bearing | - | -30 to +120 °C | 140.0 | ||
365.47 € | 1 | 4 Days | 133.35 | 196.85 | 47.768 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 4640.0 | ||
- | 1 | Quote | 45 | 72 | 18.31 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316571304090 | - | Complete tapered roller bearing | - | -30 to +120 °C | 290.0 | ||
680.27 € | 1 | 4 Days | 110 | 200 | 53 | Grade 5 | - | - | Cylindrical | Sheet steel cage | Normal radial clearance | - | - | 7316571206707 | - | - | None. open bearing | -30 to +200 °C | 6718.0 | ||
- | 1 | Quote | 22 | 45.237 | 15.494 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316570812701 | - | Complete tapered roller bearing | - | -30 to +120 °C | 114.0 | ||
- | 1 | Quote | 38.112 | 65.088 | 18.228 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316570387278 | - | Complete tapered roller bearing | - | -30 to +120 °C | 238.0 | ||
54.58 € | 1 | 4 Days | 53.975 | - | - | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316570410471 | - | Inner ring (cone) only. with roller set | - | -30 to +120 °C | 20.0 | ||
21.10 € | 1 | 17 Days | 21.43 | 50.005 | 18.288 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316570861280 | - | Complete tapered roller bearing | - | -30 to +120 °C | 168.0 | ||
66.55 € | 1 | 17 Days | 25 | 47 | 12 | Grade 6 | Single Row | - | Cylindrical | Sheet steel cage | Normal radial clearance | No current insulation | Floating bearing. inner ring removable on both sides | 7316577012876 | Without groove/lubrication holes | - | None. open bearing | -30 to +150 °C | 86.0 |
Loading...
Configure
Basic Attributes
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Precision (JIS)
Number of Raceway Ring Rows
Arrangement
Bore
Cage
Clearance
Current insulation
Design
EAN
Outer ring
Product range
Seal
Temperature range
Weight(g)
Type
Filter by standard shipping days
Optional Attributes