Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30213
Part Number
|
---|
30213 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Arrangement | Bore | Cage | Clearance | Current insulation | Design | EAN | Outer ring | Product range | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.69 € | 1 | 12 Days | 65 | 120 | 20 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577326959 | - | Complete tapered roller bearing | - | -30 to +120 °C | 1105.0 |
Loading...
This page is Roller Bearings, part number 30213.
You can find the detail information about specifications and dimensions on part number 30213.
Configure
Basic Attributes
Bore
Clearance
Current insulation
Design
Outer ring
Seal
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Precision (JIS)
Number of Raceway Ring Rows
Arrangement
Cage
EAN
Product range
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25590/2/25523/2/Q |
30315 |
30324 |
32226 |
32232 |
32234 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Arrangement | Bore | Cage | Clearance | Current insulation | Design | EAN | Outer ring | Product range | Seal | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.03 € | 1 | 4 Days | 45.63 | 82.953 | 26.988 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316573301042 | - | Complete tapered roller bearing | - | -30 to +120 °C | 572.0 | ||
131.28 € | 1 | 17 Days | - | - | - | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577327192 | - | Complete tapered roller bearing | - | -30 to +120 °C | 3490.0 | ||
1,211.28 € | 1 | 4 Days | 120 | 260 | 59.5 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577327253 | - | Complete tapered roller bearing | - | -30 to +120 °C | 13710.0 | ||
563.18 € | 1 | 17 Days | 130 | 230 | 67.75 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577449535 | - | Complete tapered roller bearing | - | -30 to +120 °C | 11300.0 | ||
1,795.28 € | 1 | 4 Days | 160 | 290 | 84.95 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | 7316577475992 | - | Complete tapered roller bearing | - | -30 to +120 °C | 23160.0 | ||
2,176.87 € | 1 | 4 Days | 170 | 310 | 91 | Grade 0 | Single Row | Standard version | - | Sheet steel cage | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 28670.0 |