Roller Bearings -2RS5VT143C Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24015-2RS5VT143C

Part Number
24015-2RS5VT143C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

512.60 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 75 O.D. D(mm) 115 Width B(mm) 40
Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Normal radial clearance
EAN 7316576193255 Outer ring Lubrication groove with lubrication holes on outer ring Seal Contact seals on both sides
Temperature range -30 to +120 °C Version Special grease (high pressure lithium soap grease) Weight(g) 1420.0

This page is Roller Bearings -2RS5VT143C Series, part number 24015-2RS5VT143C.
You can find the detail information about specifications and dimensions on part number 24015-2RS5VT143C.

Tech Support