Roller Bearings E Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22205/20 E
29236 E
29320 E
29328 E
29330 E
29338 E
29412 E
29414 E
29418 E
29432 E
29452 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Precision (JIS) Bore Clearance EAN Operating direction Outer ring Seal Version Weight
(g)

77.02 €

1 12 Days 205218Grade 5CylindricalNormal radial clearance--Lubrication groove with lubrication holes on outer ringNone. open bearingStandard version200.0

3,363.64 €

1 4 Days 18025042Grade 0--7316571200019Single direction bearing---6250.0

719.58 €

1 4 Days 10017042Grade 0--7316576608919Single direction bearing---3529.0

1,296.28 €

1 4 Days 14024060Grade 0--7316576608957Single direction bearing---10400.0

1,220.64 €

1 4 Days 15025060Grade 0--7316576608964Single direction bearing---10780.0

2,195.58 €

1 4 Days 19032078Grade 0--7316576608414Single direction bearing---23140.0

547.17 €

1 4 Days 6013042Grade 0--7316571639758Single direction bearing---2569.0

660.95 €

1 4 Days 7015048Grade 0--7316576609039Single direction bearing---3810.0

854.18 €

1 4 Days 9019060Grade 0--7316576609060Single direction bearing---7540.0

2,621.24 €

1 4 Days 16032095Grade 0--7316576620348Single direction bearing---33500.0

8,106.28 €

1 17 Days 260480132Grade 0--7316576613395Single direction bearing---95900.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Cage Sheet steel cage
Temperature range -30 to +200 °C

Tech Support