Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE90 FW2RS
I.D. D(mm) | 90 | Outer diameter(mm) | 150 | Width(mm) | 85 |
---|---|---|---|---|---|
Seal | Lip seal on both sides | Maintenance | Maintenance-free version | Weight(g) | 5440.0 |
This page is Radial spherical plain bearings FW2RS Series, part number GE90 FW2RS.
You can find the detail information about specifications and dimensions on part number GE90 FW2RS.