Rod End Bearings, Spherical Bearings DO Series (GAL30 DO)

Rod End Bearings, Spherical Bearings  DO Series GAL30 DO

Product Details:

Manufacturer part number: GAL30 DO

Brand: ZEN

Price: 31.88

Delivery time: 4 Days


Technical Data:

I.D. D: 30 mm

Connection screw direction: Left Screw

Outer diameter: 73 mm

Width: 22 mm

Thread type: Male thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAL30 DO

Part Number
GAL30 DO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

31.88 €

1 4 Days 30Left Screw7322Male thread890.0

Loading...

  1. 1

Basic information

Seal None. open bearing Maintenance Version requiring maintenance

This page is Rod End Bearings, Spherical Bearings DO Series, part number GAL30 DO.
You can find the detail information about specifications and dimensions on part number GAL30 DO.

Variation of this product

Part Number
GIHRK80 DO
GIL17 DO
GK80 DO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

385.53 €

1 4 Days 80-176265Threaded clamping device14597.0

9.38 €

1 4 Days 17Left Screw4690Female thread250.0

277.62 €

1 4 Days 80-180231Welding end10803.0

Tech Support