Rod End Bearings, Spherical Bearings DO2RS Series (GE200 DO2RS)

Rod End Bearings, Spherical Bearings  DO2RS Series GE200 DO2RS

Product Details:

Manufacturer part number: GE200 DO2RS

Brand: ZEN

Price: 975.22

Delivery time: 4 Days


Technical Data:

I.D. D: 200 mm

Connection screw direction: -

Outer diameter: 290 mm

Width: 130 mm

Thread type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE200 DO2RS

Part Number
GE200 DO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

975.22 €

1 4 Days 200-290130-28300.0

Loading...

  1. 1

Basic information

Seal Lip seal on both sides Maintenance Version requiring maintenance

This page is Rod End Bearings, Spherical Bearings DO2RS Series, part number GE200 DO2RS.
You can find the detail information about specifications and dimensions on part number GE200 DO2RS.

Variation of this product

Part Number
GAL60 DO2RS
GE90 DO2RS
GIL25 DO2RS
GIL30 DO2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

149.10 €

1 4 Days 60Left Screw13544Male thread5900.0

99,999.00 €

1 4 Days 90-13060-2700.0

22.60 €

1 4 Days 25Left Screw64126Female thread640.0

34.96 €

1 4 Days 30Left Screw73146.5Female thread930.0

Tech Support