Rod End Bearings, Spherical Bearings LO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE35 LO
GE63 LO
GIHNRK32 LO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

12.46 €

1 4 Days 355535-250.99998

40.81 €

1 4 Days 639563-1300.0

31.17 €

1 4 Days 3270115Threaded clamping device1145.0

Loading...

  1. 1

Basic information

Seal None. open bearing Maintenance Version requiring maintenance

Tech Support