Rod End Bearings, Spherical Bearings PB Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIKR14 PB

Part Number
GIKR14 PB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.65 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 14 Connection screw direction Right Screw Outer diameter(mm) 36
Width(mm) 75 Thread type Female thread Seal None. open bearing
Maintenance Version requiring maintenance Weight(g) 160.0

This page is Rod End Bearings, Spherical Bearings PB Series, part number GIKR14 PB.
You can find the detail information about specifications and dimensions on part number GIKR14 PB.

Tech Support