Rod End Bearings, Spherical Bearings PW Series (GAKR6 PW)

Rod End Bearings, Spherical Bearings  PW Series GAKR6 PW

Product Details:

Manufacturer part number: GAKR6 PW

Brand: ZEN

Price: 3.22

Delivery time: 4 Days


Technical Data:

I.D. D: 6 mm

Connection screw direction: Right Screw

Outer diameter: 20 mm

Width: 9 mm

Thread type: Male thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAKR6 PW

Part Number
GAKR6 PW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

3.22 €

1 4 Days 6Right Screw209Male thread22.0

Loading...

  1. 1

Basic information

Seal None. open bearing Maintenance Maintenance-free version

This page is Rod End Bearings, Spherical Bearings PW Series, part number GAKR6 PW.
You can find the detail information about specifications and dimensions on part number GAKR6 PW.

Variation of this product

Part Number
GAKL30 PW
GE14 PW
GIKL16 PW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

51.40 €

1 4 Days 30Left Screw7037Male thread1100.0

8.55 €

1 4 Days 14-2819-55.0

8.57 €

1 4 Days 16Left Screw4285Female thread222.0

Tech Support