Rod End Bearings, Spherical Bearings UK Series (GE10 UK)

Rod End Bearings, Spherical Bearings  UK Series GE10 UK

Product Details:

Manufacturer part number: GE10 UK

Brand: ZEN

Price: 3.90

Delivery time: 4 Days


Technical Data:

I.D. D: 10 mm

Connection screw direction: -

Outer diameter: 19 mm

Width: 9 mm

Thread type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE10 UK

Part Number
GE10 UK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

3.90 €

1 4 Days 10-199-11.0

Loading...

  1. 1

Basic information

Seal None. open bearing Maintenance Maintenance-free version

This page is Rod End Bearings, Spherical Bearings UK Series, part number GE10 UK.
You can find the detail information about specifications and dimensions on part number GE10 UK.

Variation of this product

Part Number
GAL8 UK
GAR17 UK
GAR25 UK
GAR30 UK
GIL20 UK
GIR17 UK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

6.69 €

1 4 Days 8Left Screw248Male thread29.0

10.13 €

1 4 Days 17Right Screw4614Male thread190.0

27.73 €

1 4 Days 25Right Screw6420Male thread560.0

31.17 €

1 4 Days 30Right Screw7322Male thread890.0

20.06 €

1 4 Days 20Left Screw53103.5Female thread360.0

13.35 €

1 4 Days 17Right Screw4690Female thread220.0

Tech Support