Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22205 K.EC3 |
22206 K.EC3 |
22216 K.EC3 |
22218 K.EC3 |
22309 K.EC3 |
22317 K.EC3 |
22318 K.EC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
63.04 € | 1 | 17 Days | 25 | 52 | 18 | - | 200.0 | ||
59.17 € | 1 | 17 Days | 30 | 62 | 20 | 7316572093627 | 273.0 | ||
146.25 € | 1 | 4 Days | 80 | 140 | 33 | 7316576652547 | 2053.0 | ||
182.86 € | 1 | 4 Days | 90 | 160 | 40 | 7316570956351 | 3354.0 | ||
106.45 € | 1 | 17 Days | 45 | 100 | 36 | 7316571580753 | 1347.0 | ||
344.90 € | 1 | 4 Days | 85 | 180 | 60 | 7316570199932 | 7009.0 | ||
376.18 € | 1 | 4 Days | 90 | 190 | 64 | 7316570219241 | 8485.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 5 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered (1:12) | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |