Roller Bearings XCL7C Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32012 XCL7C

Part Number
32012 XCL7C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.68 €

1 12 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 60 O.D. D(mm) 95 Width B(mm) 23
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C
Weight(g) 590.0

This page is Roller Bearings XCL7C Series, part number 32012 XCL7C.
You can find the detail information about specifications and dimensions on part number 32012 XCL7C.

Tech Support