Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21308 EWC3
I.D. d(mm) | 40 | O.D. D(mm) | 90 | Width B(mm) | 23 |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 5 | Rolling Element Material | Steel |
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
EAN | 7316571904924 | Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing |
Temperature range | -30 to +200 °C | Version | Standard version | Weight(g) | 747.0 |
This page is Spherical roller bearings EWC3 Series, part number 21308 EWC3.
You can find the detail information about specifications and dimensions on part number 21308 EWC3.