Manufacturer part number: DPHSL08
Brand: DURBAL
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 8 mm
Outer diameter: 22 mm
Weight: 47.0 g
Width: 12 mm
Thread direction: Left-hand thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DPHSL08
Maintenance | Maintenance-free version | Seal | None. open bearing |
---|
This page is Rod End Bearings, Spherical Bearings, part number DPHSL08.
You can find the detail information about specifications and dimensions on part number DPHSL08.
Part Number |
---|
BEFN22-20-502 |
BEMN30-20-501 |
DPHSL20 |
DPOSL14 |
EF45-20-502 |
EM35-20-501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Outer diameter (mm) | Weight (g) | Width (mm) | Thread direction | Thread type |
---|---|---|---|---|---|---|---|---|---|---|
92.00 € | 1 | 4 Days | 22 | 54 | 540.0 | 28 | Left-hand thread | Female thread | ||
122.61 € | 1 | 4 Days | 30 | 70 | 1015.0 | 37 | Right-hand thread | Male thread | ||
- | 1 | Quote | 20 | 50 | 420.0 | 25 | Left-hand thread | Female thread | ||
- | 1 | Quote | 14 | 34 | 140.0 | 19 | Left-hand thread | Male thread | ||
394.83 € | 1 | 4 Days | 45 | 102 | 3085.0 | 32 | Left-hand thread | Female thread | ||
178.64 € | 1 | 4 Days | 35 | 82 | 1330.0 | 25 | Right-hand thread | Male thread |