Rod End Bearings, Spherical Bearings AX Series (DGE17 AX)

Rod End Bearings, Spherical Bearings  AX Series DGE17 AX

Product Details:

Manufacturer part number: DGE17 AX

Brand: DURBAL

Price: 20.62

Delivery time: 4 Days


Technical Data:

I.D. D: 17 mm

Outer diameter: 47 mm

Weight: 160.0 g

Width: 11.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE17 AX

Part Number
DGE17 AX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

20.62 €

1 4 Days 1747160.011.5

Loading...

  1. 1

Basic information

Seal None. open bearing

This page is Rod End Bearings, Spherical Bearings AX Series, part number DGE17 AX.
You can find the detail information about specifications and dimensions on part number DGE17 AX.

Variation of this product

Part Number
DGE120 AX
DGE40 AX
DGE70 AX
DGE80 AX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

821.98 €

1 4 Days 12023013000.052

-

1 Quote 401051600.027

246.80 €

1 4 Days 701605500.040

339.12 €

1 4 Days 801807000.042

Tech Support