Rod End Bearings, Spherical Bearings DO Series (DGK10 DO)

Rod End Bearings, Spherical Bearings  DO Series DGK10 DO

Product Details:

Manufacturer part number: DGK10 DO

Brand: DURBAL

Price: 9.58

Delivery time: 4 Days


Technical Data:

I.D. D: 10 mm

Outer diameter: 29 mm

Weight: 41.0 g

Width: 9 mm

Thread direction: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGK10 DO

Part Number
DGK10 DO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)
Thread direction Thread type

9.58 €

1 4 Days 102941.09-Welding end

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal None. open bearing

Tech Support