Rod End Bearings, Spherical Bearings ES2RS Series (DSAL45 ES2RS)

Rod End Bearings, Spherical Bearings  ES2RS Series DSAL45 ES2RS

Product Details:

Manufacturer part number: DSAL45 ES2RS

Brand: DURBAL

Price: 74.40

Delivery time: 4 Days


Technical Data:

I.D. D: 45 mm

Outer diameter: 102 mm

Weight: 2600.0 g

Width: 32 mm

Temperature range: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSAL45 ES2RS

Part Number
DSAL45 ES2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)
Temperature range Thread direction Thread type

74.40 €

1 4 Days 451022600.032-Left-hand threadMale thread

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal Lip seal on both sides

This page is Rod End Bearings, Spherical Bearings ES2RS Series, part number DSAL45 ES2RS.
You can find the detail information about specifications and dimensions on part number DSAL45 ES2RS.

Variation of this product

Part Number
DGEZ25 ES2RS
DGEZ31 ES2RS
DGEZ34 ES2RS
DSAL50 ES2RS
DSAL60 ES2RS
DSAL70 ES2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)
Temperature range Thread direction Thread type

10.84 €

1 4 Days 25.441.275121.022.225-20 to +200 °C--

12.30 €

1 4 Days 31.7550.8232.027.762-20 to +200 °C--

14.79 €

1 4 Days 34.92555.563351.030.15-20 to +200 °C--

93.47 €

1 4 Days 501123400.035-Left-hand threadMale thread

141.13 €

1 4 Days 601355900.044-Left-hand threadMale thread

247.90 €

1 4 Days 701608200.049-Left-hand threadMale thread

Tech Support