Rod End Bearings, Spherical Bearings SW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DGE65 SW
DGE90 SW
DGE100 SW
DGE110 SW
DGE120 SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

90.18 €

1 4 Days 65100800.022

174.72 €

1 4 Days 901402200.030

189.70 €

1 4 Days 1001502400.030

354.10 €

1 4 Days 1101703700.036

350.98 €

1 4 Days 1201804000.036

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal None. open bearing Temperature range -20 to +110 °C

Tech Support