Rod End Bearings, Spherical Bearings TK Series (DSA18 TK)

Rod End Bearings, Spherical Bearings  TK Series DSA18 TK

Product Details:

Manufacturer part number: DSA18 TK

Brand: DURBAL

Price: 18.10

Delivery time: 4 Days


Technical Data:

I.D. D: 18 mm

Outer diameter: 44 mm

Weight: 280.0 g

Width: 23 mm

Thread direction: Right-hand thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSA18 TK

Part Number
DSA18 TK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)
Thread direction Thread type

18.10 €

1 4 Days 1844280.023Right-hand threadMale thread

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal None. open bearing

Tech Support