Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Outer diameter (mm) | Weight (g) | Width (mm) | Temperature range | Thread direction | Thread type | |
---|---|---|---|---|---|---|---|---|---|---|---|
23.42 € | 1 | 4 Days | 17 | 46 | 190.0 | 14 | - | Left-hand thread | Male thread | ||
22.92 € | 1 | 4 Days | 20 | 53 | 310.0 | 16 | - | Left-hand thread | Male thread | ||
29.97 € | 1 | 4 Days | 25 | 64 | 560.0 | 20 | - | Left-hand thread | Male thread | ||
55.38 € | 1 | 4 Days | 35 | 82 | 1400.0 | 25 | - | Left-hand thread | Male thread | ||
79.37 € | 1 | 4 Days | 40 | 92 | 1800.0 | 28 | - | Left-hand thread | Male thread | ||
103.88 € | 1 | 4 Days | 50 | 112 | 3400.0 | 35 | - | Left-hand thread | Male thread | ||
255.48 € | 1 | 4 Days | 70 | 160 | 8200.0 | 49 | - | Left-hand thread | Male thread | ||
414.10 € | 1 | 4 Days | 80 | 180 | 12000.0 | 55 | - | Left-hand thread | Male thread | ||
17.57 € | 1 | 4 Days | 17 | 46 | 190.0 | 14 | - | Right-hand thread | Male thread | ||
29.97 € | 1 | 4 Days | 25 | 64 | 560.0 | 20 | - | Right-hand thread | Male thread | ||
138.50 € | 1 | 4 Days | 50 | 112 | 3400.0 | 35 | - | Right-hand thread | Male thread | ||
492.52 € | 1 | 4 Days | 80 | 180 | 12000.0 | 55 | - | Right-hand thread | Male thread | ||
138.50 € | 1 | 4 Days | 80 | 120 | 2310.0 | 55 | -20 to +110 °C | - | - | ||
1,848.23 € | 1 | 4 Days | 200 | 290 | 28030.0 | 130 | -20 to +110 °C | - | - | ||
17.57 € | 1 | 4 Days | 17 | 46 | 220.0 | 14 | - | Left-hand thread | Female thread | ||
33.80 € | 1 | 4 Days | 25 | 64 | 640.0 | 20 | - | Left-hand thread | Female thread | ||
149.63 € | 1 | 4 Days | 60 | 135 | 5500.0 | 44 | - | Left-hand thread | Female thread | ||
255.25 € | 1 | 4 Days | 70 | 160 | 8600.0 | 49 | - | Left-hand thread | Female thread | ||
413.70 € | 1 | 4 Days | 80 | 180 | 12000.0 | 55 | - | Left-hand thread | Female thread | ||
41.37 € | 1 | 4 Days | 30 | 73 | 930.0 | 22 | - | Right-hand thread | Female thread | ||
74.40 € | 1 | 4 Days | 40 | 92 | 2000.0 | 28 | - | Right-hand thread | Female thread | ||
149.63 € | 1 | 4 Days | 60 | 135 | 5500.0 | 44 | - | Right-hand thread | Female thread |
Loading...
Maintenance | Maintenance-free version | Seal | Lip seal on both sides |
---|