Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Outer diameter (mm) | Weight (g) | Width (mm) | Thread direction | Thread type | |
---|---|---|---|---|---|---|---|---|---|---|
16.70 € | 1 | 4 Days | 6 | 20 | 24 | 9 | Right-hand thread | Female thread | ||
19.52 € | 1 | 4 Days | 6 | 20 | 24 | 9 | Left-hand thread | Female thread | ||
21.60 € | 1 | 4 Days | 8 | 24 | 45.0 | 12 | Right-hand thread | Female thread | ||
23.69 € | 1 | 4 Days | 10 | 28 | 74.0 | 14 | Right-hand thread | Female thread | ||
96.71 € | 1 | 4 Days | 25 | 60 | 705.0 | 31 | Left-hand thread | Female thread | ||
122.59 € | 1 | 4 Days | 30 | 70 | 1100.0 | 37 | Right-hand thread | Female thread | ||
19.51 € | 1 | 4 Days | 6 | 20 | 20 | 9 | Right-hand thread | Male thread | ||
19.52 € | 1 | 4 Days | 6 | 20 | 20 | 9 | Left-hand thread | Male thread | ||
30.49 € | 1 | 4 Days | 12 | 32 | 92.0 | 16 | Right-hand thread | Male thread | ||
25.40 € | 1 | 4 Days | 12 | 32 | 92.0 | 16 | Left-hand thread | Male thread | ||
49.37 € | 1 | 4 Days | 16 | 42 | 202.0 | 21 | Right-hand thread | Male thread | ||
65.69 € | 1 | 4 Days | 20 | 50 | 327.0 | 25 | Right-hand thread | Male thread | ||
41.14 € | 1 | 4 Days | 16 | 42 | 202.0 | 21 | Right-hand thread | Male thread | ||
41.13 € | 1 | 4 Days | 16 | 42 | 202.0 | 21 | Left-hand thread | Male thread | ||
15.34 € | 1 | 4 Days | 8 | 23 | 31 | 8 | Right-hand thread | Female thread | ||
44.81 € | 1 | 4 Days | 20 | 51 | 290.0 | 16 | Right-hand thread | Female thread | ||
53.76 € | 1 | 4 Days | 20 | 51 | 270.0 | 16 | Right-hand thread | Male thread | ||
53.76 € | 1 | 4 Days | 20 | 51 | 270.0 | 16 | Left-hand thread | Male thread | ||
79.92 € | 1 | 4 Days | 25 | 62 | 508.00003 | 20 | Right-hand thread | Male thread |
Loading...
Maintenance | Maintenance-free version | Seal | None. open bearing |
---|