Rod ends ES Series (DGE45 ES)

Rod ends  ES Series DGE45 ES

Product Details:

Manufacturer part number: DGE45 ES

Brand: DURBAL

Price: 14.18

Delivery time: 4 Days


Technical Data:

I.D. D: 45 mm

Outer diameter: 68 mm

Weight: 410.0 g

Width: 32 mm

Temperature range: -20 to +200 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE45 ES

Part Number
DGE45 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)
Temperature range Thread direction Thread type

14.18 €

1 4 Days 4568410.032-20 to +200 °C--

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal None. open bearing

This page is Rod ends ES Series, part number DGE45 ES.
You can find the detail information about specifications and dimensions on part number DGE45 ES.

Variation of this product

Part Number
DSA25 ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)
Temperature range Thread direction Thread type

19.40 €

1 4 Days 2564560.020-Right-hand threadMale thread

Tech Support