Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DGE50 LO
I.D. D(mm) | 50 | Outer diameter(mm) | 75 | Weight(g) | 560.0 |
---|---|---|---|---|---|
Width(mm) | 50 | Maintenance | Version requiring maintenance | Seal | None. open bearing |
Temperature range | -20 to +200 °C |
This page is Rod ends LO Series, part number DGE50 LO.
You can find the detail information about specifications and dimensions on part number DGE50 LO.