Rod ends TK Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSI18 TK

Part Number
DSI18 TK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.03 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 18 Outer diameter(mm) 44 Weight(g) 320.0
Width(mm) 23 Maintenance Maintenance-free version Seal None. open bearing
Thread direction Right-hand thread Thread type Female thread

This page is Rod ends TK Series, part number DSI18 TK.
You can find the detail information about specifications and dimensions on part number DSI18 TK.

Tech Support