Rod ends UK Series (DGAR10 UK)

Rod ends  UK Series DGAR10 UK

Product Details:

Manufacturer part number: DGAR10 UK

Brand: DURBAL

Price: 9.37

Delivery time: 4 Days


Technical Data:

I.D. D: 10 mm

Outer diameter: 29 mm

Weight: 51.0 g

Width: 9 mm

Thread direction: Right-hand thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGAR10 UK

Part Number
DGAR10 UK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)
Thread direction Thread type

9.37 €

1 4 Days 102951.09Right-hand threadMale thread

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal None. open bearing

This page is Rod ends UK Series, part number DGAR10 UK.
You can find the detail information about specifications and dimensions on part number DGAR10 UK.

Variation of this product

Part Number
DGIL20 UK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)
Thread direction Thread type

20.02 €

1 4 Days 2053350.016Left-hand threadFemale thread

Tech Support