Radial spherical plain bearings ES2RS Series (GE20 ES2RS)

Radial spherical plain bearings  ES2RS Series GE20 ES2RS

Product Details:

Manufacturer part number: GE20 ES2RS

Brand: NKE BEARINGS

Price: 13.23

Delivery time: 4 Days


Technical Data:

I.D. D: 20 mm

Outer diameter: 35 mm

Width: 16 mm

Weight: 60.0 g

EAN: 9008745713576


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE20 ES2RS

Part Number
GE20 ES2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

13.23 €

1 4 Days 20351660.09008745713576

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal Lip seal on both sides Temperature range -30 to +120 °C

This page is Radial spherical plain bearings ES2RS Series, part number GE20 ES2RS.
You can find the detail information about specifications and dimensions on part number GE20 ES2RS.

Variation of this product

Part Number
GE70 ES2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

80.36 €

1 4 Days 70105491550.09008745713736

Tech Support