Bearing Covers, Seals B2 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W20-35-10 B2
W20-47-10 B2
W25-47-10 B2
W32-52-10 B2
W35-55-10 B2
W35-62-10 B2
W35-80-13 B2
W40-60-10 B2
W40-62-12 B2
W40-72-10 B2
W45-60-10 B2
W45-62-12 B2
W45-65-10 B2
W45-75-10 B2
W50-90-13 B2
W58-80-10 B2
W65-90-13 B2
W75-100-12 B2
W80-100-10 B2
W80-100-13 B2
W80-120-13 B2
W85-105-13 B2
W85-115-13 B2
W100-120-13 B2
W102-130-13 B2
W105-130-13 B2
W105-140-13 B2
W108-130-13 B2
W110-140-13 B2
W115-140-13 B2
W125-160-15 B2
W130-160-13 B2
W140-170-13 B2
W140-180-15 B2
W168-190-15 B2
W170-200-15 B2
W170-215-16 B2
W195-220-16 B2
W200-230-15 B2
W210-240-15 B2
W220-250-15 B2
W230-260-15 B2
W240-270-15 B2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

4.88 €

1 4 Days 20351010

6.02 €

1 4 Days 20471010

6.02 €

1 4 Days 25471020

6.43 €

1 4 Days 32521010

6.43 €

1 4 Days 35551010

7.62 €

1 4 Days 35621010

9.48 €

1 4 Days 35801310

6.90 €

1 4 Days 40601010

7.62 €

1 4 Days 40621210

8.82 €

1 4 Days 40721010

6.90 €

1 4 Days 45601010

7.62 €

1 4 Days 45621210

7.62 €

1 4 Days 45651010

8.82 €

1 4 Days 45751010

11.27 €

1 4 Days 50901310

9.48 €

1 4 Days 58801020

11.27 €

1 4 Days 65901310

12.48 €

1 4 Days 751001210

12.48 €

1 4 Days 801001010

12.48 €

1 4 Days 801001320

14.05 €

1 4 Days 801201310

12.60 €

1 4 Days 851051310

13.98 €

1 4 Days 851151310

14.05 €

1 4 Days 1001201310

16.27 €

1 4 Days 10213013170

16.27 €

1 4 Days 1051301310

16.43 €

1 4 Days 1051401310

16.27 €

1 4 Days 1081301350

16.43 €

1 4 Days 1101401310

16.43 €

1 4 Days 1151401310

24.78 €

1 4 Days 1251601510

24.78 €

1 4 Days 1301601310

25.27 €

1 4 Days 14017013210

28.32 €

1 4 Days 14018015200

30.32 €

1 4 Days 1681901550

33.50 €

1 4 Days 1702001510

45.47 €

1 4 Days 17021516100

45.47 €

1 4 Days 1952201610

48.28 €

1 4 Days 2002301510

54.92 €

1 4 Days 2102401510

54.92 €

1 4 Days 2202501510

58.47 €

1 4 Days 2302601560

58.47 €

1 4 Days 2402701510

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip without Tension spring Non-alloy steel

Tech Support