Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BB8 UU
Diameter of Inscribed Circle dr(φ) | 8 | Outer Diameter D(φ) | 15 | Seal | Sealed on all sides |
---|---|---|---|---|---|
Temperature range | -30 to +80 °C | Weight(g) | 16.0 | Width(mm) | 24 |
This page is Linear Bushings UU Series, part number BB8 UU.
You can find the detail information about specifications and dimensions on part number BB8 UU.
Configure
Basic Attributes
Optional Attributes