Plummer block housings M Series / Outer diameter 152, 187mm (Part Numbers)

Plummer block housings M Series / Outer diameter 152, 187mm
[Specifications]
・Outer diameter(mm): 152, 187
・eClass code: 23-05-08-02

Pillow (plummer) block housings are designed to accommodate an insert bearing. The cast iron housings are strong, stiff and cost-effective. They are suitable for most applications and can be bolted directly to a support surface.

[Features]
・Accommodate heavy loads in different directions
・High degree of stiffness
・Narrow design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY506 M
SY509 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

16.82 €

1 12 Days 15240778.07316577733092

23.82 €

1 12 Days 187481560.07316570882834

Loading...

  1. 1

Basic information

Splitting Non-split

Tech Support