Machined needle roller bearings 2RS Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA4900 -2RS
NA4908 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

14.80 €

1 4 Days 102213900874573852420.0

32.22 €

1 4 Days 4062229008745715204260.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Cage Sheet steel cage
Clearance Normal radial clearance Inner ring With inner ring Lubrication Groove with lubrication hole(s)
Seal Lip seal on both sides Temperature range -20 to +120 °C

Tech Support