Roller Bearings PPX Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NATR6 PPX
NATR15 PPX
NATR35 PPX
NATV12 PPX
NATV15 PPX
NATV17 PPX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

15.03 €

1 4 Days 61911Sheet steel cage900874573869220.0

24.92 €

1 4 Days 153519Sheet steel cage9008745738609100.0

52.96 €

1 4 Days 357228Sheet steel cage9008745738654640.0

22.86 €

1 4 Days 123214None. full complement needle bearing900874573873970.0

24.92 €

1 4 Days 153518None. full complement needle bearing9008745738746110.0

27.00 €

1 4 Days 174020None. full complement needle bearing9008745738753150.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Outer ring Cylindrical outside surface Seal Lip seal on both sides Temperature range -20 to +120 °C

Tech Support