Housing seals / Double lip seal (Part Numbers)

Housing seals / Double lip seal
These seals provide low friction, effective sealing against many contaminants, and accommodate axial displacement of the shaft. In highly contaminated environments, they can serve as the first barrier in a three-barrier sealing solution. The combination of housing seals, the grease fill in the housing, and a bearing with integral seals can have a significant impact on bearing service life.

[Features]
・Good protection from contamination
・Keep the lubricant in the housing
・Part of the three barrier solution
・Low friction
・eClass code: 23-05-17-90

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TFL511

Part Number
TFL511
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.83 €

1 12 Days

Loading...

  1. 1

Basic information

Temperature range -40 to 100 °C Version(g) Double lip seal Weight(g) 30
GTIN/EAN 7316573712503

This page is Housing seals / Double lip seal, part number TFL511.
You can find the detail information about specifications and dimensions on part number TFL511.

Tech Support