Axial Deep Groove Ball Bearings / Single Direction / SKF / Grade 0 (Part Numbers)

Axial Deep Groove Ball Bearings / Single Direction / SKF / Grade 0
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Cage: Sheet steel cage
・Product range: Axial deep groove ball bearing. without washer(s)
・Temperature range: -30 to+150 °C
・Accuracy (JIS): Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51100
51102
51104
51105
51106
51112
51115
51116
51118
51120
51122
51124
51201
51203
51207
51211
51216
51217
51218
51305
52204
53311
BA5
BA8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Angular adjustment EAN Operating direction Weight
(g)

12.80 €

1 7 Days 10249Non-angle adjustable7316577006493Single direction bearing20.0

12.68 €

1 12 Days 15289Non-angle adjustable7316577058409Single direction bearing25.0

12.87 €

1 12 Days 203510Non-angle adjustable7316577058652Single direction bearing40.0

14.23 €

1 12 Days 254211Non-angle adjustable7316577058645Single direction bearing57.0

15.32 €

1 12 Days 304711Non-angle adjustable7316577058638Single direction bearing65.0

33.65 €

1 12 Days 608517Non-angle adjustable7316576677489Single direction bearing293.0

45.18 €

1 17 Days 7510019Non-angle adjustable7316576677601Single direction bearing400.0

51.18 €

1 17 Days 8010519Non-angle adjustable7316576677687Single direction bearing401.0

67.55 €

1 17 Days 9012022Non-angle adjustable7316576677809Single direction bearing642.0

116.90 €

1 17 Days 10013525Non-angle adjustable7316577006554Single direction bearing987.0

118.15 €

1 4 Days 11014525Non-angle adjustable7316577006578Single direction bearing1051.0

167.73 €

1 17 Days 12015525Non-angle adjustable7316577006585Single direction bearing1160.0

17.95 €

1 12 Days 122811Non-angle adjustable7316577006769Single direction bearing33.0

18.38 €

1 17 Days 173512Non-angle adjustable7316577058546Single direction bearing51.0

29.87 €

1 17 Days 356218Non-angle adjustable7316577058508Single direction bearing208.0

56.32 €

1 17 Days 559025Non-angle adjustable7316577058485Single direction bearing579.0

102.52 €

1 17 Days 8011528Non-angle adjustable7316577006806Single direction bearing874.0

113.08 €

1 17 Days 8512531Non-angle adjustable7316576677892Single direction bearing1208.0

148.00 €

1 17 Days 9013535Non-angle adjustable7316577006820Single direction bearing1600.0

29.58 €

1 17 Days 255218Non-angle adjustable7316577006875Single direction bearing163.0

55.97 €

1 17 Days 154026Non-angle adjustable7316577007100Double direction bearing150.0

216.18 €

1 17 Days 5510539.3Angle adjustable (in conjunction with washer(s))7316577007438Single direction bearing1410.0

29.43 €

1 Quote 5124Non-angle adjustable7316570334296Single direction bearing3.0

33.05 €

1 17 Days 8197Non-angle adjustable7316570433036Single direction bearing10.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Cage Sheet steel cage Product range Axial deep groove ball bearing. without washer(s) Temperature range -30 to +150 °C

Tech Support