Radial insert ball bearings / single row / 2RF / series -2RF / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YAR204 -2RF
YAR205 -2RF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

19.83 €

1 12 Days 2047317316570395112148.0

22.90 €

1 17 Days 255234.1-190.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Steel Bore Cylindrical bore
Fixing Threaded pins Inner ring Widened inner ring on both sides Seal Contact seals on both sides
Temperature range -20 to +120 °C

Tech Support