Angular contact ball bearings / single row / contact angle 30° / A2RSTNC3MT3 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3304 A2RSTNC3MT3

Part Number
3304 A2RSTNC3MT3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.27 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 20
Outer Diameter D(φ) 52 Width B(mm) 22.2 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Polyamide cage
Clearance Slightly increased radial clearance Contact angle 30 degrees EAN 7316570121292
Seal Lip seal on both sides Temperature range -20 to +120 °C Weight(g) 220.0

This page is Angular contact ball bearings / single row / contact angle 30° / A2RSTNC3MT3 / SKF, part number 3304 A2RSTNC3MT3.
You can find the detail information about specifications and dimensions on part number 3304 A2RSTNC3MT3.

Tech Support