Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA4905 -2RS
Part Number
|
---|
NA4905 -2RS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Axial guidance | Clearance | Inner ring | Lubrication hole | Lubrication | Outer ring | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.35 € | 1 | 4 Days | 25 | 42 | 18 | - | Class 0 | Single Track | - | - | Normal radial clearance | With inner ring | - | Groove with lubrication hole(s) | - | Lip seal on both sides | -20 to +120 °C | 30.0 |
Loading...
Cage | Sheet steel cage |
---|
This page is Roller Bearings -2RS Series, part number NA4905 -2RS.
You can find the detail information about specifications and dimensions on part number NA4905 -2RS.
Configure
Basic Attributes
Inner/Outer Ring Material
Rolling Element Material
Axial guidance
Lubrication hole
Outer ring
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Precision (JIS)
Number of Raceway Ring Rows
Clearance
Inner ring
Lubrication
Seal
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HK0808-2RS |
HK1616 -2RS |
NA22/6 -2RS |
NA4909 -2RS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Axial guidance | Clearance | Inner ring | Lubrication hole | Lubrication | Outer ring | Seal | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.93 € | 1 | 4 Days | 8 | 12 | 8 | - | - | Single Track | - | - | - | - | Without lubrication groove | - | - | Contact seals on both sides | -30 to +100 °C | 30.0 | ||
0.97 € | 1 | 4 Days | 16 | 22 | 16 | - | - | Single Track | - | - | - | - | Without lubrication groove | - | - | Contact seals on both sides | -30 to +100 °C | 14.0 | ||
7.37 € | 1 | 4 Days | 6 | 19 | 12 | Steel | - | - | Steel | Without axial guidance | - | - | - | - | Spherical outside surface | Lip seal on both sides | -20 to +120 °C | 10.0 | ||
17.23 € | 1 | 4 Days | 45 | 68 | 23 | - | Class 0 | Single Track | - | - | Normal radial clearance | With inner ring | - | Groove with lubrication hole(s) | - | Lip seal on both sides | -20 to +120 °C | 300.0 |