Yoke type track rollers (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STO30

Part Number
STO30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.58 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 30 O.D. D(mm) 62 Width B(mm) 20
Inner/Outer Race Material Steel Rolling Element Material Steel Axial guidance Without axial guidance
Cage Sheet steel cage Outer ring Spherical outside surface Seal None. open bearing
Temperature range -20 to +120 °C Weight(g) 308.0

This page is Yoke type track rollers, part number STO30.
You can find the detail information about specifications and dimensions on part number STO30.

Tech Support