Axial spherical plain bearings F Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GX50 F

Part Number
GX50 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

338.40 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 50 Operating Temperature Range(°C) -40::75 Outer diameter(mm) 130
Width(mm) 42.5 Maintenance Maintenance-free version Seal None. open bearing
Weight(g) 3200.0 GTIN/EAN 7316577027139

This page is Axial spherical plain bearings F Series, part number GX50 F.
You can find the detail information about specifications and dimensions on part number GX50 F.

Tech Support