Radial spherical plain bearings ES2RS Series (GE35 ES2RS)

Radial spherical plain bearings  ES2RS Series GE35 ES2RS

Product Details:

Manufacturer part number: GE35 ES2RS

Brand: SKF

Price: 35.42

Delivery time: 17 Days


Technical Data:

I.D. D: 35 mm

Outer diameter: 55 mm

Width: 25 mm

Weight: 210.0 g

GTIN/EAN: 7316576609350


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE35 ES2RS

Part Number
GE35 ES2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

35.42 €

1 17 Days 355525210.07316576609350

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal Lip seal on both sides

This page is Radial spherical plain bearings ES2RS Series, part number GE35 ES2RS.
You can find the detail information about specifications and dimensions on part number GE35 ES2RS.

Variation of this product

Part Number
GE140 ES2RS
GE70 ES2RS
GEM40 ES2RS
GEZ208 ES2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

838.44 €

1 4 Days 1402109010700.07316576609565

119.31 €

1 4 Days 70105491550.07316576609459

55.43 €

1 4 Days 406238332.07316577003355

142.47 €

1 4 Days 63.5100.01355.551693.07316576612343

Tech Support