Radial spherical plain bearings TXG3E-2LS Series (GE35 TXG3E-2LS)

Radial spherical plain bearings  TXG3E-2LS Series GE35 TXG3E-2LS

Product Details:

Manufacturer part number: GE35 TXG3E-2LS

Brand: SKF

Price: 137.35

Delivery time: 4 Days


Technical Data:

I.D. D: 35 mm

Outer diameter: 55 mm

Width: 25 mm

Weight: 215.0 g

GTIN/EAN: 7316572020456


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE35 TXG3E-2LS

Part Number
GE35 TXG3E-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

137.35 €

1 4 Days 355525215.07316572020456

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal Three-lip contact seal on both sides

This page is Radial spherical plain bearings TXG3E-2LS Series, part number GE35 TXG3E-2LS.
You can find the detail information about specifications and dimensions on part number GE35 TXG3E-2LS.

Variation of this product

Part Number
GE45 TXG3E-2LS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

233.70 €

1 17 Days 456832393.07316572027028

Tech Support