Rod End Bearings, Spherical Bearings ES Series (SC60 ES)

Rod End Bearings, Spherical Bearings  ES Series SC60 ES

Product Details:

Manufacturer part number: SC60 ES

Brand: SKF

Price: 244.05

Delivery time: 4 Days


Technical Data:

I.D. D: 60 mm

Outer diameter: 137 mm

Width: 44 mm

Thread type: Welding end

Weight: 4330.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC60 ES

Part Number
SC60 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

244.05 €

1 4 Days 6013744Welding end4330.07316577106483

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal None. open bearing

Tech Support