Rod End Bearings, Spherical Bearings ES2RS Series (GEH40 ES2RS)

Rod End Bearings, Spherical Bearings  ES2RS Series GEH40 ES2RS

Product Details:

Manufacturer part number: GEH40 ES2RS

Brand: SKF

Price: 47.85

Delivery time: 4 Days


Technical Data:

I.D. D: 40 mm

Connection screw direction: -

Outer diameter: 68 mm

Width: 40 mm

Thread type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEH40 ES2RS

Part Number
GEH40 ES2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

47.85 €

1 4 Days 40-6840-520.07316577003232

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal Lip seal on both sides

This page is Rod End Bearings, Spherical Bearings ES2RS Series, part number GEH40 ES2RS.
You can find the detail information about specifications and dimensions on part number GEH40 ES2RS.

Variation of this product

Part Number
GE200 ES2RS
GEH25 ES2RS
GEH70 ES2RS
GEM25 ES2RS
GEZ204 ES2RS
SAL45 ES2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

2,499.83 €

1 4 Days 200-290130-27600.07316577033956

32.80 €

1 17 Days 25-4728-198.07316577092359

179.73 €

1 4 Days 70-12070-2950.07316577003270

39.07 €

1 4 Days 25-4229-117.07316577105318

147.57 €

1 17 Days 57.15-90.48850.013-1300.07316576612329

339.40 €

1 4 Days 45Left Screw10432Male thread2550.07316577106049

Tech Support