Rod End Bearings, Spherical Bearings TXE-2LS Series (GE40 TXE-2LS)

Rod End Bearings, Spherical Bearings  TXE-2LS Series GE40 TXE-2LS

Product Details:

Manufacturer part number: GE40 TXE-2LS

Brand: SKF

Price: 86.52

Delivery time: 17 Days


Technical Data:

I.D. D: 40 mm

Connection screw direction: -

Outer diameter: 62 mm

Width: 28 mm

Thread type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE40 TXE-2LS

Part Number
GE40 TXE-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

86.52 €

1 17 Days 40-6228-300.07316571875590

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal Three-lip contact seal on both sides

This page is Rod End Bearings, Spherical Bearings TXE-2LS Series, part number GE40 TXE-2LS.
You can find the detail information about specifications and dimensions on part number GE40 TXE-2LS.

Variation of this product

Part Number
GE60 TXE-2LS
GE70 TXE-2LS
GEH50 TXE-2LS
SAL40 TXE-2LS
SI50 TXE-2LS
SIA45 TXE-2LS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

151.90 €

1 17 Days 60-9044-980.07316571875507

190.25 €

1 4 Days 70-10549-1485.07316571890098

231.75 €

1 17 Days 50-9056-1380.07316571890074

235.83 €

1 4 Days 40Left Screw9428Male thread1900.07316572082126

453.06 €

1 4 Days 50-11435Female thread4480.07316572049204

452.11 €

1 4 Days 45-10432Female thread3097.07316572050804

Tech Support