Rod ends C Series (SI17 C)

Rod ends  C Series SI17 C

Product Details:

Manufacturer part number: SI17 C

Brand: SKF

Price: 61.58

Delivery time: 17 Days


Technical Data:

I.D. D: 17 mm

Connection screw direction: -

Outer diameter: 47 mm

Width: 14 mm

Thread type: Female thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SI17 C

Part Number
SI17 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

61.58 €

1 17 Days 17-4714Female thread250.07316577002907

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal None. open bearing

This page is Rod ends C Series, part number SI17 C.
You can find the detail information about specifications and dimensions on part number SI17 C.

Variation of this product

Part Number
SAL25 C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

102.15 €

1 17 Days 25Left Screw6520Male thread568.07316577003478

Tech Support