Rod ends MVZ019 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIKAC16 MVZ019

Part Number
SIKAC16 MVZ019
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.72 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 16 Outer diameter(mm) 43 Width(mm) 21
Maintenance Version requiring maintenance Seal None. open bearing Thread type Female thread
Weight(g) 224.0 GTIN/EAN 7316570477771

This page is Rod ends MVZ019 Series, part number SIKAC16 MVZ019.
You can find the detail information about specifications and dimensions on part number SIKAC16 MVZ019.

Tech Support