Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QJ212 MAC2L
Accuracy (JIS) | Grade 0 | I.D. D(φ) | 60 | Outer Diameter D(φ) | 110 |
---|---|---|---|---|---|
Width B(mm) | 22 | Cage | Brass cage | Clearance | Reduced radial clearance. lower half of C2 |
Design | Split inner ring | EAN | 7316571379708 | Groove(s) on outer ring | Without groove |
Seal | None. open bearing | Temperature range | -30 to +150 °C | Weight(g) | 970.0 |
This page is Deep groove ball bearings / single row / split inner rings / MAC2L / SKF, part number QJ212 MAC2L.
You can find the detail information about specifications and dimensions on part number QJ212 MAC2L.