Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NUKR72 X |
NUKR80 X |
NUKRE40 X |
NUKRE80 X |
NUKRE90 X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Roller Width B (mm) | EAN | Internal diameter (mm) | Lubrication & Maintenance | Weight (g) | Eccentric ring | |
---|---|---|---|---|---|---|---|---|---|---|---|
78.57 € | 1 | 4 Days | 72 | 80 | 9008745727634 | 27 | Relubrication possible without restriction | 1020.0 | Without eccentric ring | ||
100.30 € | 1 | 4 Days | 80 | 100 | 9008745727641 | 30 | Relubrication possible without restriction | 1960.0 | Without eccentric ring | ||
49.08 € | 1 | 4 Days | 40 | 58 | 9008745709289 | 22 | Relubrication possible (radial lubrication hole covered) | 258.0 | With eccentric ring | ||
117.10 € | 1 | 4 Days | 80 | 100 | 9008745727689 | 35 | Relubrication possible (radial lubrication hole covered) | 1670.0 | With eccentric ring | ||
134.38 € | 1 | 4 Days | 90 | 100 | 9008745727696 | 35 | Relubrication possible (radial lubrication hole covered) | 2410.0 | With eccentric ring |
Loading...
Roller Type | Cylindrical Outer Ring | Material | Bearing steel | Axial fixing | Hexagon socket |
---|---|---|---|---|---|
Cage | None. full complement bearing | Outer ring | Cylindrical outside surface | Seal | Labyrinth seal on both sides |